IESNA:LM-63-2002
[TEST]P952774
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-740-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]47756
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
9586.6 9591.6 9571.4 9528.5 9278.4 9018.2 8975.2 9182.4 9662.3 10301.5
11074.4 11963.6 12900.8 13585.4 14110.8 14631.2 15106.1 15391.5 15490.1 15384
14848.4 13886 12655.8 10705.6 7861.2 4577.3 3554.2 3251.1 2889.9 2354.3
1808.7 1404.5 1053.4 659.3 376.4 151.6 0
9586.6 9546.1 9525.9 9498.1 9255.6 8990.4 8952.5 9139.4 9601.7 10261
11013.8 11872.7 12809.9 13517.2 14022.4 14552.9 15022.7 15325.9 15467.3 15341
14765.1 13822.8 12572.4 10538.9 7613.7 4433.3 3513.8 3220.8 2854.5 2313.9
1786 1386.8 1002.9 634.1 366.3 146.5 0
9586.6 9573.9 9563.8 9536 9344.1 9088.9 9008.1 9162.2 9566.4 10185.2
10917.8 11741.3 12670.9 13489.4 14055.2 14580.7 15133.9 15510.3 15745.2 15725
15336 14472 13287.3 11443.2 8722.6 5158.3 3577 3248.6 2945.4 2526.1
2038.6 1515.7 1121.6 732.6 399.1 181.9 0
9586.6 9563.8 9551.2 9573.9 9442.6 9222.8 9124.3 9202.6 9485.5 9980.6
10639.9 11375 12226.3 13145.8 13880.9 14464.5 15025.3 15512.8 15803.3 15939.7
15788.1 15257.7 14312.9 12655.8 10160 6499.7 3680.5 3054.1 2778.7 2450.3
2101.7 1745.5 1351.5 901.8 515.3 229.9 0
9586.6 9576.5 9584 9634.6 9609.3 9493.1 9349.1 9334 9462.8 9758.3
10213 10799.1 11501.3 12309.7 13191.3 14007.2 14641.3 15192 15679.5 16038.2
16139.3 15917 15363.8 14461.9 12698.7 9571.4 5327.6 2702.9 2127 1791
1460.1 1177.2 917 646.7 351.1 128.8 0
9586.6 9591.6 9619.4 9687.6 9753.3 9753.3 9685.1 9621.9 9632 9755.8
10000.8 10384.8 10902.7 11514 12198.6 13067.5 13992.1 14772.7 15224.8 15437
15576 15644.2 15621.4 15593.6 15323.3 13731.9 10281.2 5726.7 2604.4 1672.3
1316.1 1020.5 745.2 512.8 295.6 108.6 0
9586.6 9596.7 9649.7 9730.6 9846.8 9950.3 10021.1 10076.6 10071.6 10167.6
10329.2 10576.8 10920.3 11314.4 11796.9 12385.5 13054.9 13790 14451.8 15000
15553.2 16174.6 16796.1 17442.7 18243.5 18693.2 17306.3 13691.5 8846.4 4443.4
2132 1311 889.2 578.5 330.9 116.2 0
9586.6 9604.2 9677.5 9793.7 9920 10046.3 10197.9 10369.7 10576.8 10842
11180.5 11569.6 11988.9 12453.7 13006.9 13683.9 14449.3 15293 16212.5 17207.8
18357.2 19612.7 21017.2 22414.1 23980.3 25801.6 27577.5 28027.1 26395.3 22517.7
16738 10617.2 6191.5 3420.3 1510.6 363.8 0
9586.6 9629.5 9717.9 9851.8 9983.2 10101.9 10245.9 10442.9 10672.8 11021.4
11481.1 12009.1 12635.6 13408.6 14348.3 15512.8 16861.7 18422.9 20105.3 21823
23775.7 25629.8 27817.5 30040.4 32708 35330.1 38664.5 42236.5 45078.3 44780.2
39407.2 29696.9 18771.5 7522.7 1374.2 303.1 0
9586.6 9627 9735.6 9861.9 9993.3 10134.7 10283.8 10483.3 10723.3 11069.4
11493.8 12004 12607.8 13383.3 14345.7 15568.4 16967.8 18660.3 20529.6 22444.4
24455.2 26508.9 28709.2 31109 33670.4 36340.5 39371.8 42665.9 45884.1 46452.5
41092.1 29992.4 17015.8 4430.8 944.8 280.4 0
9586.6 9624.5 9710.3 9879.6 10018.5 10172.6 10298.9 10483.3 10735.9 11039.1
11405.4 11822.2 12297.1 12948.8 13805.2 14840.9 16093.8 17634.7 19390.4 21305.2
23230 25202.9 27241.5 29416.5 31791 34125.1 36557.8 38687.3 40306.5 39147
33738.6 23250.3 10119.6 1952.7 588.6 194.5 0
9586.6 9614.4 9730.6 9877.1 10010.9 10144.8 10271.1 10417.7 10622.3 10842
11102.2 11354.8 11607.4 11948.5 12448.6 13110.5 13906.2 14974.7 16232.7 17657.5
19208.5 20812.6 22388.9 23990.4 25655.1 27213.7 28777.4 30194.5 30495.1 27852.8
22459.6 15432 6585.6 1311 394.1 108.6 0
9586.6 9614.4 9710.3 9821.5 9932.6 10000.8 10069 10127.1 10180.2 10243.3
10263.6 10195.4 10066.5 9930.1 9834.1 9829.1 9965.5 10354.5 10986 11781.7
12724 13762.2 14808 15848.8 16859.2 17700.4 18200.6 18481 17768.6 14947
10960.8 6777.5 2702.9 767.9 282.9 70.7 0
9586.6 9579 9601.7 9634.6 9614.4 9480.5 9273.3 8962.6 8553.4 8012.8
7335.8 6547.7 5764.6 5110.3 4589.9 4160.5 3829.6 3617.4 3508.8 3483.5
3551.7 3688.1 3819.5 3948.3 4008.9 3910.4 3607.3 3124.8 2387.2 1695
1232.7 894.2 651.7 457.2 275.3 73.3 0
9586.6 9523.4 9445.1 9291 9013.1 8550.9 7932 7146.3 6267.3 5469
4814.8 4246.4 3721 3331.9 3119.7 3021.2 2953 2869.7 2781.2 2697.9
2599.4 2465.5 2308.9 2169.9 2036 1902.2 1770.8 1629.3 1462.6 1273.2
1078.6 889.2 687.1 472.4 257.7 58.1 0
9586.6 9460.3 9230.4 8841.4 8235.1 7373.7 6428.9 5529.6 4867.8 4304.5
3824.5 3554.2 3397.6 3261.2 3119.7 3001 2937.9 2915.1 2872.2 2776.2
2637.3 2498.3 2356.9 2220.4 2071.4 1924.9 1775.9 1616.7 1462.6 1293.4
1114 914.4 687.1 444.6 227.3 48 0
9586.6 9419.8 9033.3 8399.3 7469.7 6335.5 5375.5 4711.2 4180.7 3849.8
3693.2 3549.2 3397.6 3235.9 3086.9 2996 2968.2 2953 2917.6 2804
2541.3 2392.2 2258.3 2129.5 2010.8 1899.6 1763.2 1611.7 1450 1268.1
1071.1 858.9 636.6 429.4 229.9 63.2 0
9586.6 9354.2 8816.1 7939.5 6737.1 5554.9 4799.6 4241.3 3938.2 3806.8
3642.6 3483.5 3374.9 3258.7 3099.5 2998.5 2953 2892.4 2624.6 2510.9
2473.1 2457.9 2415 2346.8 2243.2 2106.8 1914.8 1735.4 1538.4 1341.4
1139.3 937.2 727.5 515.3 303.1 103.6 0
9586.6 9336.5 8679.7 7590.9 6224.3 5155.8 4481.3 4049.3 3920.5 3771.5
3589.6 3465.8 3387.5 3283.9 3094.5 2965.6 2864.6 2586.7 2490.7 2450.3
2417.5 2409.9 2379.6 2298.8 2159.8 1995.6 1818.8 1626.8 1427.2 1247.9
1073.6 901.8 737.6 570.9 573.4 434.5 0
9586.6 9268.3 8487.7 7257.5 5835.3 4915.8 4289.3 4011.5 3918 3748.7
3574.4 3463.3 3397.6 3294 3071.7 2877.2 2622.1 2422.5 2359.4 2301.3
2263.4 2240.7 2137.1 2020.9 1889.5 1758.2 1604.1 1455 1290.8 1124.1
967.5 805.8 654.3 788.1 707.3 237.5 0
9586.6 9248.1 8419.5 7138.8 5676.2 4723.8 4163 3996.3 3910.4 3746.2
3574.4 3470.9 3422.9 3326.9 3056.6 2771.1 2437.7 2298.8 2210.3 2139.6
2104.2 2025.9 1894.6 1773.3 1649.5 1510.6 1389.4 1268.1 1139.3 1023.1
965 762.9 634.1 876.6 404.2 101 0
9586.6 9280.9 8470 7153.9 5711.5 4787 4185.8 4006.4 3935.7 3774
3589.6 3491.1 3440.6 3354.7 3092 2773.7 2432.6 2293.7 2200.2 2127
2086.6 2010.8 1881.9 1768.3 1642 1508.1 1374.2 1252.9 1134.2 992.8
869 714.9 634.1 879.1 348.6 85.9 0
